IESNA:LM-63-2002
[TEST]P1390485
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-840-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17011.2
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
62.8 83.7 89.0 94.2 99.4 109.9 120.3 130.8 141.3 157.0 177.9 209.3 266.9 329.7 334.9 329.7 334.9 371.5 512.8 842.4 1145.9 1329.1 1350.0 1287.2 
1261.1 915.7 743.0 638.4 580.8 523.3 465.7 392.4 251.2 115.1 47.1 5.2 0.0 0.0 
62.8 83.7 89.0 99.4 104.7 120.3 130.8 151.7 167.4 198.8 272.1 413.4 622.7 743.0 832.0 952.3 1145.9 1564.5 2564.0 4243.6 6190.2 6634.9 
5959.9 5002.4 4735.5 3804.1 2773.3 1967.5 1355.2 962.8 685.5 518.0 245.9 130.8 47.1 5.2 0.0 0.0 
62.8 83.7 89.0 99.4 115.1 130.8 151.7 198.8 303.5 664.5 1261.1 2004.1 2673.9 3416.9 4149.4 4939.6 5891.9 7828.0 12296.6 17654.8 
20632.1 21071.7 20265.8 19454.8 19187.9 18560.0 17382.7 14876.3 10449.5 5918.1 2851.8 1093.6 340.1 172.7 57.6 5.2 0.0 0.0 
62.8 78.5 83.7 99.4 120.3 141.3 183.1 277.3 680.2 1889.0 3322.7 4714.6 6190.2 7252.4 8424.5 9549.5 11668.7 16461.7 22631.0 
28297.9 30145.0 30683.9 30814.7 31484.5 31699.1 31903.1 29360.1 23185.6 17518.7 12176.2 8298.9 2412.2 675.0 193.6 41.9 5.2 0.0 
0.0 
62.8 73.3 83.7 99.4 120.3 146.5 198.8 387.2 1177.3 3061.1 5316.3 7111.1 8534.4 9926.2 11626.8 13510.6 16922.2 23886.8 33619.4 
38553.8 40202.0 40526.4 41839.8 43247.4 43336.3 41798.0 36387.5 29271.1 22651.9 18439.7 12092.5 3746.5 1234.9 261.6 52.3 5.2 0.0 
0.0 
62.8 68.0 78.5 94.2 120.3 146.5 214.5 418.6 1533.2 3877.4 6368.1 8000.6 9413.4 11140.2 13055.3 15415.2 19737.3 27905.4 38046.2 
42902.0 45000.3 46172.4 48338.7 49400.9 49275.3 46748.0 40212.5 32023.5 26911.2 21956.0 13353.6 5237.8 1669.2 256.4 52.3 0.0 
0.0 0.0 
62.8 62.8 73.3 89.0 115.1 141.3 193.6 387.2 1323.8 3307.0 5400.0 7147.7 8440.2 9696.0 11328.6 13280.3 16524.5 23227.5 32766.5 
37941.5 39317.7 39616.0 40688.7 41777.0 41892.2 40076.4 34728.7 28208.9 22280.4 17932.1 11893.7 3898.3 1684.9 350.6 47.1 0.0 0.0 
0.0 
62.8 62.8 73.3 89.0 109.9 136.0 172.7 282.6 784.9 1930.8 3469.2 4908.2 6226.8 7163.4 8115.8 9198.9 10920.4 15483.2 22364.1 
27790.3 29569.4 29940.9 30077.0 30579.3 30814.7 30840.9 28020.5 22568.2 16880.3 12280.9 8314.6 2673.9 1025.6 256.4 36.6 0.0 0.0 
0.0 
62.8 62.8 73.3 83.7 99.4 120.3 141.3 183.1 298.3 737.8 1381.4 2140.1 2825.6 3443.0 4144.2 4892.5 5740.2 7728.5 11982.6 17853.6 
20700.1 21050.7 20087.9 19203.6 18926.3 18021.1 16655.3 13562.9 9785.0 5897.1 3019.2 1224.4 408.1 193.6 57.6 0.0 0.0 0.0 
62.8 57.6 68.0 78.5 89.0 99.4 120.3 130.8 151.7 193.6 282.6 455.2 643.6 748.3 847.7 1004.7 1234.9 1601.2 2454.1 4452.9 6535.5 6938.4 
6001.8 4918.6 4714.6 3568.6 2590.1 1721.5 1156.4 879.1 711.6 565.1 303.5 141.3 41.9 0.0 0.0 0.0 
62.8 57.6 62.8 73.3 83.7 94.2 104.7 115.1 125.6 141.3 162.2 198.8 266.9 329.7 329.7 324.4 340.1 371.5 465.7 842.4 1318.6 1433.7 1292.5 1130.2 
1093.6 821.5 669.8 591.3 549.4 528.5 491.9 439.5 319.2 125.6 36.6 0.0 0.0 0.0 
62.8 57.6 62.8 68.0 78.5 89.0 94.2 104.7 104.7 115.1 125.6 141.3 151.7 183.1 193.6 188.4 167.4 162.2 167.4 172.7 177.9 198.8 230.2 256.4 256.4 298.3 
329.7 350.6 366.3 361.0 355.8 314.0 266.9 151.7 36.6 0.0 0.0 0.0 
62.8 52.3 57.6 62.8 68.0 73.3 78.5 78.5 78.5 83.7 83.7 89.0 94.2 94.2 94.2 99.4 99.4 104.7 99.4 94.2 94.2 94.2 94.2 94.2 99.4 115.1 
130.8 136.0 141.3 151.7 177.9 204.1 198.8 157.0 57.6 0.0 0.0 0.0 
62.8 52.3 52.3 57.6 57.6 57.6 62.8 62.8 62.8 62.8 62.8 68.0 62.8 62.8 62.8 62.8 62.8 62.8 68.0 68.0 73.3 73.3 73.3 78.5 78.5 89.0 
104.7 115.1 120.3 120.3 109.9 94.2 89.0 73.3 41.9 0.0 0.0 0.0 
62.8 47.1 47.1 47.1 47.1 52.3 47.1 47.1 47.1 47.1 47.1 47.1 47.1 47.1 41.9 41.9 41.9 41.9 41.9 36.6 41.9 47.1 57.6 62.8 62.8 68.0 62.8 52.3 47.1 36.6 31.4 26.2 15.7 5.2 0.0 
0.0 0.0 0.0 
62.8 47.1 41.9 41.9 41.9 41.9 41.9 36.6 36.6 36.6 31.4 31.4 26.2 26.2 20.9 20.9 15.7 20.9 26.2 31.4 26.2 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 47.1 41.9 41.9 36.6 36.6 36.6 31.4 31.4 26.2 20.9 15.7 10.5 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 41.9 36.6 36.6 31.4 31.4 31.4 26.2 26.2 15.7 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 41.9 36.6 31.4 26.2 26.2 20.9 20.9 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 41.9 31.4 26.2 20.9 20.9 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 36.6 31.4 26.2 20.9 20.9 15.7 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 36.6 31.4 26.2 20.9 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 36.6 31.4 20.9 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 36.6 26.2 20.9 15.7 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 36.6 26.2 20.9 15.7 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 36.6 26.2 20.9 15.7 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 41.9 31.4 26.2 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 47.1 36.6 31.4 26.2 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 57.6 47.1 41.9 36.6 31.4 26.2 15.7 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
62.8 68.0 62.8 57.6 52.3 47.1 41.9 36.6 31.4 20.9 15.7 10.5 10.5 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
62.8 73.3 68.0 62.8 57.6 52.3 52.3 47.1 36.6 31.4 20.9 20.9 15.7 15.7 10.5 10.5 10.5 5.2 5.2 5.2 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 0.0 
0.0 0.0 
62.8 78.5 73.3 68.0 62.8 62.8 57.6 52.3 47.1 36.6 31.4 26.2 20.9 20.9 15.7 15.7 15.7 10.5 10.5 10.5 10.5 10.5 10.5 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 10.5 10.5 
5.2 5.2 0.0 
62.8 83.7 78.5 73.3 73.3 68.0 68.0 68.0 57.6 52.3 41.9 36.6 36.6 31.4 26.2 26.2 20.9 20.9 20.9 20.9 20.9 15.7 15.7 15.7 10.5 10.5 10.5 10.5 10.5 10.5 10.5 15.7 15.7 15.7 
15.7 15.7 15.7 0.0 
62.8 83.7 78.5 78.5 78.5 73.3 73.3 73.3 68.0 62.8 57.6 47.1 41.9 41.9 36.6 36.6 31.4 31.4 31.4 31.4 26.2 20.9 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 
15.7 15.7 15.7 0.0 
62.8 78.5 73.3 73.3 73.3 73.3 73.3 73.3 73.3 62.8 57.6 52.3 52.3 47.1 47.1 41.9 41.9 41.9 41.9 36.6 36.6 31.4 26.2 20.9 20.9 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 
15.7 15.7 15.7 15.7 0.0 
62.8 78.5 73.3 73.3 68.0 68.0 68.0 62.8 62.8 62.8 57.6 57.6 57.6 52.3 52.3 52.3 52.3 52.3 57.6 62.8 57.6 47.1 41.9 36.6 36.6 31.4 31.4 26.2 26.2 
31.4 26.2 20.9 15.7 15.7 10.5 10.5 10.5 0.0 
62.8 73.3 73.3 68.0 68.0 68.0 68.0 68.0 62.8 62.8 62.8 62.8 62.8 62.8 62.8 68.0 68.0 68.0 68.0 68.0 68.0 73.3 83.7 94.2 99.4 99.4 
89.0 78.5 73.3 62.8 57.6 52.3 47.1 31.4 20.9 10.5 5.2 0.0 
62.8 78.5 73.3 73.3 73.3 73.3 78.5 73.3 73.3 73.3 78.5 78.5 78.5 78.5 78.5 83.7 83.7 89.0 89.0 94.2 94.2 99.4 99.4 104.7 104.7 115.1 
130.8 141.3 141.3 136.0 130.8 120.3 115.1 99.4 62.8 10.5 5.2 0.0 
62.8 78.5 83.7 83.7 83.7 89.0 89.0 94.2 94.2 94.2 99.4 104.7 104.7 104.7 109.9 115.1 120.3 125.6 120.3 115.1 109.9 115.1 115.1 120.3 125.6 146.5 
162.2 167.4 177.9 188.4 214.5 240.7 230.2 188.4 68.0 10.5 0.0 0.0 
62.8 83.7 89.0 89.0 94.2 104.7 109.9 115.1 120.3 130.8 141.3 151.7 167.4 193.6 209.3 198.8 188.4 183.1 183.1 193.6 198.8 219.8 277.3 293.0 298.3 329.7 
350.6 361.0 366.3 350.6 334.9 303.5 251.2 136.0 52.3 5.2 0.0 0.0 
62.8 83.7 89.0 94.2 99.4 109.9 120.3 130.8 141.3 157.0 177.9 209.3 266.9 329.7 334.9 329.7 334.9 371.5 512.8 842.4 1145.9 1329.1 1350.0 1287.2 
1261.1 915.7 743.0 638.4 580.8 523.3 465.7 392.4 251.2 115.1 47.1 5.2 0.0 0.0 
